1. Select Base Part
2. Customize
3. Confirmation
Configure Your Customized Si516 Oscillator
Please correct the errors marked with an *
Output Frequencies
What is this?
Enter your requested frequencies. Device is factory-customized to support any combination of frequencies.
Error Message
Frequency A:
*
MHz
Error Message
Frequency B:
*
MHz
Additional Specifications
Format:
CMOS
Complementary dual CMOS
HCSL
In-phase dual CMOS
LVDS
LVPECL
One orderable part number supports all VDDs shown
Supply Voltage:
2.5 V
3.3 V
Temperature Stability:
20 ppm
Total Stability = Temperature Stability + Initial Accuracy + Load Pulling + VDD variation + Aging for 20yrs at 70C
Invalid Package and Stability combination
Tuning Slope:
FS=0: 120 ppm/V; FS=1: 120 ppm/V
FS=0: 120 ppm/V; FS=1: 60 ppm/V
FS=0: 120 ppm/V; FS=1: 90 ppm/V
FS=0: 150 ppm/V; FS=1: 120 ppm/V
FS=0: 150 ppm/V; FS=1: 150 ppm/V
FS=0: 150 ppm/V; FS=1: 60 ppm/V
FS=0: 150 ppm/V; FS=1: 90 ppm/V
FS=0: 60 ppm/V; FS=1: 60 ppm/V
FS=0: 90 ppm/V; FS=1: 60 ppm/V
FS=0: 90 ppm/V; FS=1: 90 ppm/V
Invalid stability and tuning slope combination.
Minimum APR:
*
FS=0: +/-50 ppm; FS=1: +/-50 ppm
Frequency Select:
Frequencies in ascending order
Frequencies in descending order
OE = Output Enable
Package Option:
2.5x3.2 mm
3.2x5 mm
5x7 mm
Zoom
X
Block Diagram
Data Sheet