1. Select Base Part
2. Customize
3. Confirmation
Configure Your Customized Si599 Oscillator
Please correct the errors marked with an *
Output Frequencies
What is this?
Enter your requested frequencies. Device is factory-customized to support any combination of frequencies.
Frequency Range:
10 - 160 MHz
10 - 280 MHz
10 - 810 MHz
Error Message
Startup Frequency:
*
MHz
Error Message
I2C Address:
*
hex format
Additional Specifications
Format:
CML
CMOS
LVDS
LVPECL
One orderable part number supports all VDDs shown
Supply Voltage:
2.5 V
3.3 V
OE Polarity:
OE active high
OE active low
Temperature Stability:
20 ppm
50 ppm
Total Stability = Temperature Stability + Initial Accuracy + Load Pulling + VDD variation + Aging for 20yrs at 70C
Invalid Package and Stability combination
Tuning Slope:
125 ppm/V
185 ppm/V
95 ppm/V
Invalid stability and tuning slope combination.
Minimum APR:
*
+/- 35 ppm
Package Option:
5x7 mm
Zoom
X
Block Diagram
Data Sheet